Column Control DTX

U1818A/B 7/12 GHz Active Differential Probes

Product Fact Sheets

Product Fact Sheet

The U1818A/B provides a high frequency probing solution for R&D and quality assurance engineers performing RF/Microwave and high-speed digital design and validation in wireline, wireless communications and aerospace/defense industries while taking full advantage of Keysight’s RF analyzers capability.

Key application

- General purpose RF

- Design, test & validation

- Oscillator and PLL

The probe can...

- Measure both single ended and differential signals

- Probe RF traces without removing any components

- Be used with NA to perform response calibration

Key features

- Broad bandwidth with flat frequency response, ± 1.5 dB, which ensures excellent measurement accuracy and helps users achieve the best product specifications

- Low noise floor, < -130 dBm/Hz at 10 MHz to 12 GHz, which allows measurements to be made at low signal amplitude

- Convenient biasing from Keysight’s RF and microwave instruments probe power port or bench top power supply for user flexibility

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX