Column Control DTX

N4916B De-emphasis Signal Converter

Data Sheets

Accurately characterize your multi-gigabit serial interfaces with the 4-tap de-emphasis signal converter N4916B with optional clock multiplier

Key features:

  • Generates 4-tap de-emphasis with variable de-emphasis levels up to 12.0 dB
  • Supports data rates from 660 Mb/s to 14.2 Gb/s
  • Tolerates non-balanced patterns
  • Transparent to jitter
  • Flexible usage as front-end for J-BERT N4903B, ParBERT 81250A or other pattern generators
  • Optional clock multiplier (Option 001)
  • Small size
  • Programmable via J-BERT N4903B or stand-alone

Keysight N4916B Applications

The de-emphasis technique is used in many high-speed serial bus interfaces to compensate for signal distortions caused by the transmission of multi-gigabit electrical signals over PC board traces. With data rates moving beyond 5 Gb/s the simple 2-tap de-emphasis is more and more replaced by 3- or 4-tap de‑emphasis techniques, i.e. for front-side buses such as QPI, PCI Express 3.0 or 12G SAS interfaces, or 10GBASE KR backplanes. The Keysight Technologies, Inc. N4916B de-emphasis signal converter enables R&D and test engineers to accurately emulate transmitter de-emphasis with adjustable 4-tap de-emphasis levels, while being transparent to jitter even on non-balanced pattern streams. It can also be used to compensate for distortions caused by cables, fixtures or testboards in the test set up.

The de-emphasis technique is used in many popular gigabit serial bus interfaces operating at data rates above 1 Gb/s, i.e. PCI Express®, USB3, SATA, 10GBASE-KR, 40GBASE-KR4, QPI, memory buses or Infiniband links.

Analyze error, jitter or eye performance of devices using half-rate clocks

Half-rate clocks are used in some of the highest performance serial bus interfaces, such as front-side buses QPI or memory buses.

By using the N4916B’s clock multiplier (Option 001), an external clock is provided, to use the analyzer of J-BERT N4903B can be used to accurately characterize the error, eye, jitter performance without using a CDR.

Emulating transmitter de‑emphasis

The de-emphasis signal converter N4916B allows emulating a transmitter by varying the de-emphasis in a wide range and for each of the three cursors individually. The N4916B is transparent to jitter on the data and clock signals from the pattern generator. The N4916B outputs are DC coupled, so that even unbalanced pattern streams can be generated without DC drifts.

De-embedding signal degradations

The N4916B can also be used to compensate for some of the signal degradations caused by the test set up; e.g. cables, fixtures, test boards. This is helpful to optimize the jitter budget needed for accurate receiver tolerance characterization.

Analyze BER and eye performance of half-rate clocked devices

The clock multiplier option enables BER measurements using the forwarded half-rate clock to be used as sampling clock for J-BERT N4903B.

Control and programming

The N4916B can be controlled via USB interface from the J-BERT N4903B user interface or from a stand-alone user interface.Programming examples are provided.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX