Column Control DTX

N2792A/N2818A 200 MHz and N2793A/N2819A 800 MHz Differential Probes

Data Sheets

Differential Probes

Introduction

The Keysight Technologies, Inc. N2792A/93A and N2818A/19A differential probes provide the superior general-purpose differential signal measurements required for today’s high-speed power measurements, vehicle bus measurements and digital system designs.

The differential probes offer a 10:1 attenuation setting, allowing them to be used for a broad range of applications. The probes come with various probe tip accessories for use with small and large components in tight places.

The differential probes have an input resistance of 1 MΩ (for N2792A/N2818A) and 200 kΩ (for N2793A/N2819A) and a low input capacitance of 3.5 pF (for N2792A/N2818A) and 1 pF (for N2793A/N2819A) to minimize circuit loading.

Both N2792A and N2793A probe are compatible with any oscilloscope with 50Ω BNC inputs. The probe can be powered by any USB port on a scope or computer, or by an internal battery (1x 9V battery included). The N2818A and N2819A are compatible with the Keysight Technologies, Inc. AutoProbe interface where the probe power is supplied by the oscilloscope’s probe interface.

The N7013A is compatible with the N2792A and N2818A differential probes at de-rated bandwidths. The 70 cm long differential cable set and accessories can operate in temperatures ranging from -40 degrees to +85 degree Celsius. Note that the N7013A is not compatible with the N2793A and N2819A.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX