Choose a country or area to see content specific to your location
Data Sheets
Differential Probes
Introduction
The Keysight Technologies, Inc. N2792A/93A and N2818A/19A differential probes provide the superior general-purpose differential signal measurements required for today’s high-speed power measurements, vehicle bus measurements and digital system designs.
The differential probes offer a 10:1 attenuation setting, allowing them to be used for a broad range of applications. The probes come with various probe tip accessories for use with small and large components in tight places.
The differential probes have an input resistance of 1 MΩ (for N2792A/N2818A) and 200 kΩ (for N2793A/N2819A) and a low input capacitance of 3.5 pF (for N2792A/N2818A) and 1 pF (for N2793A/N2819A) to minimize circuit loading.
Both N2792A and N2793A probe are compatible with any oscilloscope with 50Ω BNC inputs. The probe can be powered by any USB port on a scope or computer, or by an internal battery (1x 9V battery included). The N2818A and N2819A are compatible with the Keysight Technologies, Inc. AutoProbe interface where the probe power is supplied by the oscilloscope’s probe interface.
The N7013A is compatible with the N2792A and N2818A differential probes at de-rated bandwidths. The 70 cm long differential cable set and accessories can operate in temperatures ranging from -40 degrees to +85 degree Celsius. Note that the N7013A is not compatible with the N2793A and N2819A.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.