Column Control DTX

N1913A and N1914A EPM Series Power Meters

Product Fact Sheets

The N1913A/14A EPM Series power meters are versatile, user-friendly solutions for average power measurements on one, two or four channels. They deliver fast, repeatable, reliable results for applications in aerospace/defense, wireless, general electronics, and more.

View test results more easily with the industry’s first high-resolution color LCD in an average power meter.

Go beyond GPIB with USB and LAN/LXI-C interface.

Automate frequency/power sweep measurements with the optional external trigger IN/OUT feature.

Enhance manufacturing test by connecting a large external monitor with the unique VGA output option.

Each unit is shipped with

  • 11730A power sensor cable: 1.5 m/5 ft (one cable for N1913A, two cables for N1914A)
  • Power cord
  • USB adapter cable
  • Standard calibration certificate
  • Documentation CD-ROM
  • Keysight Instrument Control DVD IO Libraries Suite
  • Command Expert
  • BenchVue Software Platform
  • 30-day free trial of BenchVue Power Meter/Sensor Control and Analysis app

Essential specifications

  • Measurement speed: Up to 400 readings/sec with E-Series sensors
  • Absolute accuracy: ± 0.02 dB logarithmic, ± 0.5 % linear
  • Relative accuracy: ± 0.04 dB logarithmic, ± 1 % linear

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX