Column Control DTX

34405A Digital Multimeter – Product Fact Sheet

Product Fact Sheets

Affordable yet feature-rich, the Keysight Technologies, Inc. 34405A comes with true capability and reliability for your demanding test and measurement applications across a broad range of industries – be it R&D, design and validation, manufacturing or education.

  1. 120,000 counts resolution and high DC voltage accuracy of 0.025% enables you to view down to the smallest reading and identify anomalies in your signals easily.
  2.  5.5 digit dual display increases your productivity and throughput in troubleshooting.
  3. 12 A current range lets you measure over broad ranges accurately.
  4.  16 built-in measurement functions, including temperature and capacitance gives you superior value.
  5. Up-Down keys allows you to select the desired measurement range. Just press Shift + Auto key to switch measurement range automatically.
  6. 6 built-in math functions (Null, dBm, MinMax, Limit and Hold) lets you perform measurements easily without need for manual calculations.

The 34405A DMM comes with:

  • Test lead kit
  • Test report
  • Power cord
  • USB interface cable
  • Quick start guide
  • Product reference CD-ROM
  • Agilent IO library suite CD-ROM
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX