Column Control DTX

CMMB X-Series Measurement Application N6158A & W6158A

Technical Overviews

The CMMB measurement application pro­vides one-button standard-based power and modulation analysis capabilities to help your design, evaluation and manufac­turing of CMMB modulators, transmitters, amplifiers, tuners and gap-fillers/repeat­ers. With the optional analog baseband IQ inputs in the PXA or MXA signal analyzer, it can also provide the flexibility of mea­suring signal quality and modulation accu­racy with the RF input or analog IQ input

Key parameter setup

  • Device type:Transmitter/exciter
  • Measurement type: PLCH/timeslot/frame
  • Modulation format: BPSK/QPSK/16QAM
  • Trigger mode:External trigger, periodic timer, free run
  • Input: RF or analog IQ (only available in the N9030A PXA or N9020A MXA) for signal quality and modulation ac­curacy measurements

The CMMB measurement application is just one in a common library of more than 25 measurement applications in the Key­sight Technologies, Inc. X-Series, an evo­lutionary approach to signal analysis that spans instrumentation, measurements, and software. The X-Series analyzers, with upgradeable CPU, memory, disk drives, and I/O ports, enable you to keep your test assets current and extend instrument longevity. Proven algori-thms, 100% code-compatibility, and a common UI across the X-Series create a consistent measure­ment framework for signal analysis that ensures repeatable results and measure­ment integrity so you can leverage your test system software through all phases of product development. In addition to fixed, perpetual licenses for our X-Series measurement applications, we also offer transportable licenses which can increase the value of your investment by allowing to you transport the application to multiple X-Series analyzers.

CMMB Standards Overview

China multimedia mobile broadcasting (CMMB) is a mobile digital video standard developed in China by the State Admin­istration of Radio, Film, and Television. Announced in 2006, CMMB network has been deployed in more than hundreds of cities in China.

The core part of CMMB is satellite and terrestrial interactive multiservice infra­structure (STiMi). It uses both satellite and terrestrial signals to obtain effective coverage both in densely populated cities and in sparsely populated rural areas. CMMB system supports single-frequency network (SFN) and multiple-frequency network (MFN).

CMMB physical layer can support N (1~39) data streams at the same time (Fig 1). Each data stream is configurable on chan­nel coding, constellation and timeslots allocation. That means CMMB signal can broadcast up to 39 services (e.g., SDTV, HDTV), giving each service different error protections.

The CMMB broadcasting system uses physical logical channels (PLCH) to trans­mit the upper-layer services. The alloca­tion of PLCH is shown in Fig 2. The PLCHs include one control logical channel (CLCH) and 1~39 service logical channels (SLCH). CLCH contains CMMB broadcast system control information and occupies only time slot 0. SLCH can be configured to contain one or more time slots to transmit one broadcasting service.

RF Transmitter Tests

The RF transmitter test requirements for CMMB transmitter and exciter are efined in GD/J020-2008 technical specification and methods of mea-surement for mobile multimedia broadcasting transmitters and tech-nical specification and method of measurement for mobile multimedia broadcasting exciters (draft) standards. Table 1 shows RF transmitter and exciter tests defined by the specs along with the corresponding measurements provided by the CMMB measurement application

Measurement details

Measurements as defined by the CMMB standard, as well as a wide range of ad­ditional measurements and analysis tools, are available with a press of a button (Table 2). These measurements are fully remote controllable via the IEC/IEEE bus or LAN, using SCPI commands.

Analog baseband measurements are avail­able on the PXA or MXA signal analyzer equipped with BBIQ hardware. Supported baseband measurements include all of the modulation quality plus I/Q wave-form and CCDF measurements.

Definitions

Specifications describe the performance of parameters.

95th percentile values indicate the breadth of the population (≈2σ) of performance tolerances expected to be met in 95% of cases with a 95% confidence.

Typical values are designated with the abbreviation "typ." These are performance beyond specification that 80% of the units exhibit with a 95% confidence.

Nominal values are designated with the abbreviation "nom." These values indicate expected performance, or describe product performance that is useful in the ap­plication of the product.

PXA specifications apply to analyzers with frequency options of 526 and lower. For analyzers with higher frequency options, specifications are not warranted but per­formance will nominally be close to that shown in this section.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX