Column Control DTX

33210A/20A/50A Function/Arbitrary Waveform Generators

Product Fact Sheets

Key Features

• Standard waveforms included: sine, square, pulse, noise, ramp, DC, triangle

• Arbitrary waveforms with up to 64 K-points of memory

• 33210A has an optional 8K point arbitrary waveform generator

• Standard modulations AM and FM on all instruments, FSK, PWM and PM on select models

• Linear/log sweep and burst

• Free IntuiLink Arbitrary Waveform Software

• BenchVue included

Keysight 33210A Function

1. 33210A Function/Arbitrary Waveform Generator, 10 MHz

2. Graphic display for viewing and editing waveforms

3. One touch buttons for the standard waveforms

4. One touch buttons for modulation

5. Soft keys for setting parameters

6. Programmable output for matching load impedance

7. External reference time base input (33210A Option 001)

8. Computer interfaces: GPIB, 33210A provides USB and LAN (LXI)

9. SCPI programming language, PC SW and drivers included

 

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX