Column Control DTX

N9030A PXA X-Series Signal Analyzer

Configuration Guides

This PXA configuration guide will help you determine which performance options, measurement applications, accessories, and services to include with your new PXA or to add as upgrades to an existing PXA.

Configure Your Keysight N9030A PXA Signal Analyzer

This step-by-step process will help you configure your new PXA X-Series signal analyzer. Tailor the performance to meet your requirements. For detailed specifications, refer to the specifications guide (N9030-90017). For a summary of detailed specifications, refer to the data sheet (5990-3952EN).

Included in base product

  • Standard options and accessories come with the PXA base model at no additional charge and do not need to be ordered. They include:
  • Spectrum analyzer measurement application
  • Dual-core, high-performance processor, 8 GB RAM, removable solid-state drive
  • Mechanical attenuator
  • 10 MHz/25 MHz analysis bandwidth
  • Digital processor with 2 GB capture memory
  • Enhanced phase noise
  • Fast sweep capability
  • LO/IM nulling
  • Low frequency extension
  • Noise floor extension
  • Precision frequency reference
  • Microsoft Windows 10 operating system
  • Real-time link
  • Mouse and keyboard
  • User guides
  • Front-panel protective cover
  • Power cord
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX