Column Control DTX

RF & Microwave Manual Step Attenuators

Product Fact Sheets

Keysight manual step attenuators offer fast, precise

signal-level control up to 26.5 GHz. Unmatched

attenuation repeatability of less than 0.03 dB up to 5

million cycles per section ensures low measurement

uncertainty. Attenuation range of 121 dB in 1 dB step

can be achieved by cascading 2 attenuators in series

Key features

  • High reliability and exceptional repeatability reduce downtime
  • Excellent RF specifications optimize test system measurement Capability
  • Broad portfolio of attenuation and connector options provide configuration flexibility

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX