What is the latest version of protocol software for my protocol analyzer (PCI Express, HDMI, or Fibre Channel)?
Download the latest protocol software for your equipment from the Technical Support pages.
Software Technologies:
PCI Express Downloads | ||||||
---|---|---|---|---|---|---|
Software Description |
Release Date / File Size |
Released Version |
Product 1 Release Notes |
Product 2 Release Notes |
Product 3 Release Notes |
Software Patches |
Logic and Protocol Analyzer Software: U4000, 16900, 16800, and 1680/90 Series Application Software for U4301A PCI Express® PCIe® Gen3 Analyzer |
August 10 2012 493 MB |
5.40 | Readme File | |||
Serial Protocol Test Release 8.2 for PCI Express® PCIe® Analyzer (8.2 software does not support the E2960A Gen1 Hardware) |
28 September 2011 426.78 MB |
8.2 | PCI Express® Analyzer® | |||
Serial Protocol Test Release 7.4 for PCI Express® PCIe® Exerciser (7.4 software does not support the E2960A Gen1 Hardware) |
27 September 2011 161.93 MB |
7.4 | PCI Express® PCIe® Exerciser | |||
Serial Protocol Test Release 7.4 for PCI Express® PCIe® Jammer (7.4 software does not support the E2960A Gen1 Hardware) |
27 September 2011 146.27 MB |
7.4 | PCI Express® PCIe® Jammer | |||
Serial Protocol Test Release 6.13 for PCI Express ® (6.13 supports both E2960A and E2960B hardware) |
19 August 2008 193 MB |
6.13 | Release Notes | PCI Express® Protocol Analyzer | PCI Express® Protocol Analyzer | 6.13 Software Patch |
Protocol Test Card 2.0 for PCI Express® 2.0 - Compliance Tests for Windows (Version used at the PCI-SIG® Compliance Workshop) |
28 July 2008 2.12 MB |
2.0.0.1 | Installation Guide | Version Compatibility | ||
PTC1 Software for PCI Express® 1.1 - Compliance Tests for Windows (Version used at the PCI-SIG® Compliance Workshop) |
4.8 MB | 1.1.0.16 | Installation Instructions | |||
PTC1 Software for PCI Express® 1.1- Compliance Tests for Linux | 42.6 MB | 1.0.3k | Installation Instructions |
Fibre Channel Only Software | ||||||
---|---|---|---|---|---|---|
Software Description |
Released Date / Size |
Released Version |
Product 1 Release Notes |
Product 2 Release Notes |
Product 3 Release Notes |
Software Patches |
Serial Protocol Test Release 5.5.27.18 for Fibre Channel and SAN Tester (Patch) |
10 February 2009 258 MB |
5.5.27.18 | FC Analyzer | SAN Tester | ||
Serial Protocol Test Release 6.14 for PCI Express® and Fibre Channel |
25 September 2008 193 MB |
6.14 | PCI Express® Protocol Analyzer | Fibre Channel |
HDMI Software | ||||||
---|---|---|---|---|---|---|
Software Description |
Released Date / Size |
Released Version |
Release Notes |
Software Patches |
||
HDMI N5998A Software Versions (supports HDMI 1.4a) Software release 1.45.0000 is the official release for HDMI 1.4a support. Version 1.45.0000 can be used for operation of the N5998A for 1.3 and 1.4a compliance and testing. It can be installed on all N5998A units for which the following condition is true: • The firmware update has been implemented as described in Service Note 3 (N5998A-03) In all other cases the hardware is not compatible with software release 1.45.0000. Software release 1.39.1003 must be used instead. Please contact your sales representative to order the N5998U-R14 and your local service center to get your N5998A upgraded to Service Note 3 (N5998A-03). Once you have downloaded the software, refer to the Release Notes for installation details. |
3 November 2010 548 MB |
1.45.0000 | Release Notes for Version 1.45.0000 | |||
HDMI N5998A Software Version 1.39.1003
The software patch release 1.39.1003 is a patch build to 1.3.1. It can be install on all N5998A units for which one of the following conditions is true
For installation details; once you have downloaded the software. Please go to the Documents folder |
1 August 2009 26.5 MB |
1.39.1003 | HDMI N5998A Protocol Analyzer & Generator Release Note |
Click here to learn more about Protocol Analyzer and Exerciser
PCIe®, PCI Express® and PCI-SIG® are registered trademarks of PCI-SIG®