Data Sheets
Supports all average power sensors and their frequency range
Do More with New-Generation EPM Series Power Meters
Get up to four channels1 to speed and simplify RF average power measurements
Measure faster with improved measurement speed of 400 readings/sec with the Keysight Technologies, Inc. E-Series sensors
View test results more easily with the industry’s first color LCD readout in an average power meter
Go beyond GPIB with USB and LAN/LXI-C interfaces
Automate frequency/power sweep measurements with the optional external trigger in/out feature
Easily replace existing 436A, 437B and 438A meters with optional 43x code compatibility2
Enhance manufacturing test by connecting a large external monitor with the unique VGA output option
As signals become more complex, it becomes more difficult to make fast, accurate power measurements. For years, you’ve depended on Keysight’s EPM Series power meters. Today, the Keysight N1913A and N1914A EPM Series power meters are versatile, user- friendly replacements for the discontinued E4418B/19B EPM Series. Best of all, you get these extras for about the same price. Get consistent results and greater capability—with the new EPM Series power meters.
Using EPM Series with BenchVue Software
The EPM Series is supported by the Keysight BenchVue software’s BV0007B Power Meter/Sensor Control and Analysis app. Keysight BenchVue software for the PC accelerates testing by providing intuitive, multiple instrument measurement visibility and data capture with no programming necessary. You can derive answers faster than ever by easily viewing, capturing and exporting measurement data and screen shots. BenchVue software license (BV0007B) is now included with your instrument
N1914A front panel
Industry’s first high-resolution color LCD in an average power meter
Display keys select the display format for the active window (single/split screen)
Hard keys provide quick access to the most frequently used functions, such as Trigger and Acquisition
Soft keys provide menu selection
Arrow keys and Select allow positioning of the cursor for character selection and editing
Numeric keypad
Run/Stop enables single-shot measurements
Cal enables fully automatic digital zeroing (corrected for residual offsets) and fully automatic sensor calibration
Power reference (0 dBm, 50 MHz)
Channel A&B sensor connectors
USB port for additional sensor connection (Optional)
N1914A back panel
N1913A/14A EPM Series Power Meters Performance Characteristics
Specifications describe the instrument’s warranted performance and apply after a 30 minute warm-up. These specifications are valid over its operating/environmental range unless otherwise stated and after performing a zero and calibration procedure.
Supplemental characteristics (shown in italics) are intended to provide additional information, useful in applying the instrument by giving typical (expected), but not warranted performance parameters. These characteristics are shown in italics or labeled as “typical,” “nominal” or “approximate
E-Series Power Sensor Specifications
The E-Series of power sensors have their calibration factors stored in EEPROM and operate over a wide dynamic range. They are designed for use with the EPM Series of power meters and two classes of sensors are available:
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.