What is the recommended battery type for the U1251A, U1252A and U1253A Handheld Digital Multimeters (DMM)?
The recommended battery type for the U1251A, U1252A and U1253A Handheld Digital Multimeters (DMM) are describe on the table below:
Model | Internal Charging Capabilities | Battery |
---|---|---|
U1251A | NO | Non Chargeable • 9V Alkaline non-chargeable battery (ANSI/NEDA 1604A or IEC 6LR61) • 9V Carbon-zinc non-chargeable battery (ANSI/NEDA 1604D or IEC6F22) |
U1252A U1253A | YES* | Non Chargeable • 9V Alkaline non-chargeable battery (ANSI/NEDA 1604A or IEC 6LR61) • 9V Carbon-zinc non-chargeable battery (ANSI/NEDA 1604D or IEC6F22) Re-chargeable • 7.2V Ni-MH Rechargeable battery, 9V size • 8.4V Ni-MH Rechargeable battery, 9V size |
* Warning:
Do not charge the Multimeter when a non-rechargeable battery is installed.