Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Software Details
- Software Details
What are you looking for?
SCPI Learning Page (outdated)
The information, documents, and software tool links on this page are very outdated. Please go to the IVI Foundation Organization website for up-to-date information about SCPI.
The SCPI Learning Tool and CD image mentioned in the links below are obsolete and no longer supported.
SCPI History
SCPI is a programming language standard designed specifically for controlling instruments. It defines how you communicate with these instruments from an external computer.
Hewlett-Packard (now Keysight) developed the HP-IB as an internal standard for transmitting individual bytes of data and commands between instruments and computers, defining handshaking, addressing, and general protocol. HP-IB gained wide-spread industry acceptance and migrated to GPIB (General Purpose Interface Bus), which is built upon the IEEE 488.1 and 488.2 standards. Emulation of GPIB is also implemented on Ethernet and USB interfaces. SCPI is the most common standard used to control instruments over those interfaces.
SCPI Description
SCPI goes beyond 488.2 by defining a standard set of programming commands. For a given measurement function (such as frequency), SCPI defines the specific commands used to access that function via the LAN, GPIB, or USB interfaces. If two analyzers both conform to the SCPI standard, you would use the same command to set each analyzer’s center frequency. Standard commands provide two advantages:
- If you know how to control functions on one SCPI instrument, you know how to
control the same functions on any SCPI instrument. - Programs written for a particular SCPI instrument are easily adapted to work
with a similar SCPI instrument.
SCPI Resources and Tools
Keysight system instruments support SCPI with the underlining IEEE 488 protocols, and each instrument manual gives detailed information on its particular SCPI programming language. More than 50% of all test system programs use direct SCPI programming to achieve complete control of performance and features of products. The following provide you with information to help you better understand and learn SCPI.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility