Choose a country or area to see content specific to your location
Data Sheets
The Keysight Technologies, Inc. handheld multi-function calibrator/meter has all you need for quick validation, servicing or troubleshooting of process control devices on the go. Travel and test easily with one rugged, feature-packed tool. Keysight now offers its latest handheld calibrator/meter, the U1401B in all-new orange, providing all the capabilities and functions you need.
The 2-in-1 that helps you travel light
More often than not, the calibration of process control parts requires simultaneous measurements with a DMM. With the U1401B, you can carry two tools in one—and calibrate while you measure. Slip the U1401B in its sturdy carrying case and you’re ready to go.
Full-featured DMM functions
The U1401B is packed with a full span of DMM measurement functions, including AC+DC voltage and current, resistance, temperature, frequency, diode and continuity tests. It also equips you with recording functions such as Hold, Min/Max/Average and data logging to PC.
Rugged and tested to stringent standards
The U1401B comes with a robust protective holster and is tested to stringent industrial standards.
Features
The accuracy is given as ± (% of reading + counts of least significant digit (LSD)) at 23 °C ± 5 °C, with relative humidity less than 80% R.H. and after a warm-up period of at least five minutes. Without warm-up, an additional five counts of LSD need to be considered.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.