Column Control DTX

U1700 Series Handheld LCR Meters

Data Sheets

The Keysight Technologies, Inc. U1700 Series handheld LCR meters expand Keysight’s portfolio of handheld tools into electronics assembly and passive components troubleshooting. Better yet, these handheld models extends the tradition of Keysight’s industry-leading benchtop units to more afford­able and portable forms. Keysight’s latest handheld LCR meters in all-new orange offer capabilities and functionalities equivalent to the A models.

No waiting for quick, basic LCR tests

Sharing a bench LCR meter is practical, but isn’t always convenient. With Keysight’s new line of handheld LCR meters, you can perform quick, basic LCR measurements at your convenience. Now that they’re available at a lower price point compared to traditional benchtop units, everyone on your team can be equipped for passive-component testing—on the bench or on the go—without the wait.

Uncompromised quality and reliability

The handheld LCR meters are housed in robust overmold and tested to stringent industrial standards.

Features

  • 20,000 counts resolution
  • Dual display with backlight (for U1732A/U1732B)
  • Wide LCR ranges with 2 to 4 selectable test frequencies
  • Auto-calculation of phase angle (for U1732A/U1732B), dissipation factor and quality factor
  • Tolerance mode: 1%, 5% and 10% (20% with U1732A/U1732B)
  • Relative mode
  • Hold and Min/Max/Average recordings
  • Data logging to PC with optional IR-to-USB cable

Take a closer look:

  • Maximum, Minimum and Average values recording
  • Visible and audible tolerance
  • mode for component sorting
  • Backlight function to ease
  • viewing in subdued lighting
  • (U1732A/U1732B only)
  • Auto-calculation of Phase Angle
  • (U1732A/U1732B only), Dissipation Factor and Quality Factor
  • One-touch access to inductance, capacitance and resistance
  • Measurements
  • Secondary display
  • 20,000 counts resolution
  • Data Hold function to
  • freeze measured values
  • Selection of test frequencies
  • U1731A/U1731B: 120 Hz/1 kHz
  • U1732A/U1732B: 100 Hz/120 Hz/1 kHz/
  • 10 kHz
  • Calibration function for greater measurement accuracy
  • Guard terminal to be used with SMD tweezer for better noise immunity

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX