Choose a country or area to see content specific to your location
Data Sheets
The Keysight Technologies, Inc. handheld capacitance meters expand Keysight’s portfolio of handheld tools into electronics assembly and passive components troubleshooting. Keysight now offers its handheld capacitance meter, the U1701B, providing extra capabilities and functionalities.
Features
Efficient capacitor sorting
With up to 25 sets of High/Low limits that you can store and choose from in compare mode, the U1701B lets you breeze through capacitor sorting without the need to set and reset the standard reference for different capacitors-under-test.
The U1701B also comes with other handy functions, including tolerance and relative modes, Hold, Min/Max/Average recordings, and PC data logging.
Uncompromised quality and reliability
The handheld capacitance meter comes in a robust overmold and is tested to stringent industrial standards. Each capacitance meter is sealed with the assurance that you can test your components with confidence.
U1701B Electrical Specifications
Accuracy is given as ± (% of output + counts of least significant digit) at 23 °C ± 5 °C, with relative humidity less than 80% RH.
For example, 1% ±10 = 1% of reading + 10 counts of least significant digit
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.