Flyers
Momentum is the leading 3D planar electromagnetic (EM) simulator from Keysight Technologies, Inc. It combines full-wave and quasi-static EM solvers to provide greater insight into the EM behavior of designs enabling MMIC, RFIC, RF Board, Signal Integrity, and antenna designers to improve overall performance. The Momentum simulation engine is seamlessly integrated into Keysight ADS and Genesys, as well as Cadence Virtuoso to support various design flows and applications. This makes the co-design of ICs, packages and boards possible in high-frequency and high-speed applications. Visualization of the results in terms of surface currents or radiated fields provides insight to determine the location of problem areas.
The Momentum simulator engine is delivered in multiple design flows.
Momentum for use with Advanced Design System (ADS)
With ADS, Momentum is provided in almost all of the key product bundles. For more information, refer to the ADS Product Structure and Options webpage.
The two key ADS elements related to Momentum are:
Momentum G2 requires the W2321 Layout Element as the 2D drawing environment.
Momentum for use with Genesys
With Genesys, Momentum is integrated into an EM block provided in several key Genesys bundles:
Momentum for use with Cadence Virtuoso
The Momentum G2 Element integrates seamlessly into the Cadence® Virtuoso platform. It requires at a minimum a license for the Cadence Virtuoso Layout supporting either IC51 or IC61.
The Momentum Simulator includes:
The following additional capabilities are included with Momentum in ADS
Momentum Turbo Element details:
Available for use with Momentum in ADS, Momentum Turbo accelerates the simulation of Momentum G2 through parallel computing on a compute cluster. This is especially useful for large simulations requiring many frequency samples, such as complex boards or packages for signal integrity applications.
One Momentum Turbo Element allows distributing a frequency sweep over up to eight nodes of a computer cluster.
Multiple Turbo Element licenses can be stacked to go over eight nodes in parallel.
Requires separate compute cluster management system such as LSF or SGE.
Requires Momentum G2 in ADS as the controlling simulator.
Unlike other planar stand-alone EM simulators with restrictive rectangular grid meshes or socket-based integration with inconsistent user interfaces, Momentum G2 and Momentum Turbo provide the most efficient and fastest 3D planar EM simulation capability.
Integrated into ADS, Genesys, and Cadence Virtuoso, Momentum helps you to consistently deliver optimal designs at peak efficiency
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.