Column Control DTX

MATLAB Data Analysis Software Packages for Keysight Oscilloscopes

Data Sheets

  • Enhance your InfiniiVision or Infiniium oscilloscope with the analysis power of MATLAB software
  • Develop custom analysis functions directly on Infiniium oscilloscopes
  • Combine with other Keysight analysis software solutions

Use with Keysight 2000 X-, 3000 X-, 4000 X-, 6000 X-, 5000, 6000, 7000, 9000, 90000, S-Series, Z-Series, or 86100D DCA-X oscilloscopes or 90008A oscilloscope/digitizers

Get Powerful MATLAB Software Options on the Most Popular Keysight Oscilloscopes

With today’s increasingly complex signals, the standard analysis routines that come with your oscilloscope are sometimes not enough. Now, Keysight Technologies, Inc. has joined forces with The MathWorks to offer powerful MATLAB software options that can be ordered right with your new InfiniiVision or Infiniium oscilloscope. These options give you advanced math and analysis options and allow you to create your own math functions and filters to meet your specific needs.

MATLAB extends the functionality of Keysight oscilloscopes by enabling you to analyze and visualize your data, execute and test various filters/equalization methods/transfer functions, and develop automated tests. With these capabilities, you can:

Test the functionality of electronic devices by making measurements with Keysight instruments and comparing them against known baselines in MATLAB

Capture waveforms using a Keysight oscilloscope controlled through the Instrument Control Toolbox and then manipulate or analyze the waveforms within MATLAB

Send MATLAB processed waveforms (either captured using an oscilloscope or derived mathematically) to a Keysight waveform/signal generator

Verify new algorithms or measurement routines using live data from Keysight instruments

Benefits of Purchasing MATLAB Software Directly from Keysight

  • Adding MATLAB software to the purchase of your Keysight oscilloscope provides five key benefits:
  • Convenience: Acquire software and analyzer on a single purchase order
  • Confidence: MATLAB software sold through Keysight has been tested and qualified by Keysight
  • Support: Contact either Keysight or The MathWorks for help with installation and technical questions
  • Quick start: Acquire numerous application examples directly from Keysight to get started
  • Reliability: Ensure that your MATLAB software is always available to you when you need it

Additional Details on Toolboxes Provided in the MATLAB Packages

The Instrument Control Toolbox lets you communicate with in­struments, such as oscilloscopes, function generators and signal analyzers directly from MATLAB software. The toolbox enables you to communicate with instruments via instrument drivers, such as IVI and VXIplug&play, and commonly used communication pro­tocols, such as GPIB, VISA, TCP/IP, and UDP. With the Instrument Control Toolbox product, you can generate data in MATLAB to send out to an instrument, or read data into MATLAB software for analysis and visualization.

The Signal Processing Toolbox is a collection of industry stan­dard algorithms for analog and digital signal processing (DSP). Signal Processing Toolbox software also provides graphical user interfaces for interactive design and analysis and command-line functions for advanced algorithm development

The DSP System Toolbox provides algorithms, apps, and scopes for designing, simulating, and analyzing signal processing sys­tems in MATLAB® and Simulink®. You can model real-time DSP systems for communications, radar, audio, medical devices, IoT, and other applications.

Use MATLAB software packages with the 86100D DCA-X oscilloscope

The DCA-X is able to interface with MATLAB using Option 201 so that you can apply almost any filtering or signal processing algorithm you wish and see the results on the DCA-X immediately. It is recommended that users of the DCA-X purchase “MATLAB - Standard digital analysis package” as it provides MATLAB, the DSP System Toolbox, and the Signal Processing Toolbox, which are important toolboxes for developing and applying digital filters to your oscilloscope signals.

Starting with firmware revision 8.02 you can also run MATLAB scripts that you write yourself or that are recommended by stan­dards such as IEEE 802.3, FC-PI-4 and others. This allows you to see live Waveform Dispersion Penalty (WDP), non-compensatable data-dependent jitter (ncDDJ) and other results right on your oscil­loscope screen. Transmitter Waveform Dispersion Penality (TWDP) is an example of a wrapper script as demonstrated in Figure 2.

Use MATLAB software packages with Infiniium User-Defined Function (UDF)

Keysight offers an option with Infiniium Series oscilloscopes called User-Defined Function that enables oscilloscope users to process oscilloscope data in the MATLAB data analysis engine and display the results as an additional oscilloscope channel. User-defined function requires MATLAB software to create and modify these custom analysis routines. It is recommended that users of UDF also purchase “MATLAB - Standard Signal Analysis Package” as it provides MATLAB and the Signal Processing Tool­box, which is an important toolbox for developing and applying digital filters to your oscilloscope signals.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX