What power sensors are available for use with 53147A/53148A/53149A frequency counters?
1. What is the power measurement solution for the 5314xA microwave counters?
The following Keysight power sensor models work with Keysight 5314xA microwave frequency counters:
- A Models: 8481A, 8482A, 8485A, 8487A
- B Models: 8481B, 8482B
- D Models: 8481D, 8485D, 8487D
- H Models: 8481H, 8482H
Although the A, B, and H models have been discontinued, please contact Keysight by using the "Contact Us" link at the top of the page if you have power sensor needs along with your microwave frequency counter.
The D models continue to be available from Keysight Technologies.
2. Are the 53147A, 53148A and 53149A microwave frequency counters still available?
Yes, the 53147A, 53148A and 53149A microwave frequency counters are still available for purchase from Keysight.
3. Are the new Keysight N848xA power sensors compatible with the 5314xA microwave counters?
No. The new N848xA power sensors (Standard or CFT option) utilize an EEPROM which requires an additional line to power it. The 5314xA counters do not have this additional line to power the EEPROM. Please refer to the separate FAQ or the Application Note titled “Keysight N8480 Series Power Sensors Migration Guide” (5989-9342EN) for more information.
4. What are the specifications for the power sensors that are compatible for use with the Keysight 5314xA microwave frequency counters?
Sensors for 5314xA Microwave Counters | |||
---|---|---|---|
Frequency Range | Connector | Zero Set | |
25 Watt Sensors: 1 mW to 25 W (0 to +44 dBm) | |||
8481B | 10 MHz to 18 GHz | N (m) | ±50 µW |
8482B | 100 kHz to 4.2 GHz | N (m) | ±50 µW |
3 Watt Sensors: 100 μW to 3 W (-10 to +35 dBm) | |||
8481H | 10 MHz to 18 GHz | N (m) | ±5 µW |
8482H | 100 kHz to 4.2 GHz | N (m) | ±5 µW |
100 mW Sensors: 1 μW to 100 mW (-30 to +20 dBm) | |||
8485A | 50 MHz to 26.5 GHz | APC-3.5 mm (m) | ±50 nW |
8485A Opt 033 | 50 MHz to 33 GHz | APC-3.5 mm (m) | ±50 nW |
8481A | 10 MHz to 18 GHz | N (m) | ±50 nW |
8482A | 100 kHz to 4.2 GHz | N (m) | ±50 nW |
8487A | 50 MHz to 50 GHz | 2.4 mm (m) | ±50 nW |
High Sensitivity Sensors: 100 pW to 10 μW (-70 to -20 dBm) | |||
8481D | 10 MHz to 18 GHz | N (m) | ±20 pW |
8485D | 50 MHz to 26.5 GHz | APC-3.5 mm (m) | ±20 pW |
8485D Opt 033 | 50 MHz to 33 GHz | APC-3.5 mm (m) | ±20 pW |
8487D | 50 MHz to 50 GHz | 2.4 mm (m) | ±20 pW |