What hardware platforms are no longer supported by the 89600 VSA software?
The table below shows the hardware that is no longer supported by the 89600 VSA software.
Model number | Last version providing support |
---|---|
N4010A | 21.20 |
N7109A | 21.20 |
DSO: 6014L, 6054L, 6104L |
21.20 |
DSO or MSO: 6012A, 6014A, 6032A, 6034A, 6052A, 6054A, 6102A, 6104A |
21.20 |
DSO or MSO 7012A, 7014A, 7032A, 7034A, 7052A, 7054A, 7102A, 7104A | 21.20 |
DSO or MSO: 7012B, 7032B, 7052B, 7014B, 7034B, 7054B, 7104B |
21.20 |
DSO 80804A, 81004A, 81204A, 81304A | 21.20 |
DSO 80204B, 80304B, 80404B, 80604B, 80804B, 81004B, 81204B, 81304B | 21.20 |
VXI Hardware 89610, 89611, 89640, 89641 |
18.70 |
N5110B | 12.02 |
ESA + VXI hardware combinations | 12.02 |
PSA + VXI hardware combinations | 12.02 |
PSA + Infiniium combinations | 12.02 |
Acqiris Digitizers DC440, DC438, DC222, DC252, DC282 |
12.02 |
N8201A | 12.02 |
E4406A | 9.02 |
E4430B | 9.02 |
E4431B | 9.02 |
E4432B | 9.02 |
E4433B | 9.02 |
E4434B | 9.02 |
E4435B | 9.02 |
E4436B | 9.02 |
E4437B | 9.02 |
54855A | 8.00 |
54854A | 8.00 |
54853A | 8.00 |
54852A | 8.00 |
54832B/D | 8.00 |
54833B/D | 8.00 |
54831B/D | 8.00 |
54830B/D | 8.00 |
54846B | 6.31 |
54845A/B | 6.31 |
54810A | 6.31 |
ESA-H70 + Infiniium | 6.10 |