Starting Download..
save Save

What hardware platforms are no longer supported by the 89600 VSA software?

The table below shows the hardware that is no longer supported by the 89600 VSA software.

Model number Last version providing support
N4010A 21.20
N7109A 21.20
DSO:
6014L, 6054L, 6104L
21.20
DSO or MSO:
6012A, 6014A, 6032A, 6034A, 6052A, 6054A, 6102A, 6104A
21.20
DSO or MSO 7012A, 7014A, 7032A, 7034A, 7052A, 7054A, 7102A, 7104A 21.20
DSO or MSO:
7012B, 7032B, 7052B, 7014B, 7034B, 7054B, 7104B
21.20
DSO 80804A, 81004A, 81204A, 81304A 21.20
DSO 80204B, 80304B, 80404B, 80604B, 80804B, 81004B, 81204B, 81304B 21.20

VXI Hardware

89610, 89611, 89640, 89641

18.70
N5110B 12.02
ESA + VXI hardware combinations 12.02
PSA + VXI hardware combinations 12.02
PSA + Infiniium combinations 12.02

Acqiris Digitizers

DC440, DC438, DC222, DC252, DC282

12.02
N8201A 12.02
E4406A 9.02
E4430B 9.02
E4431B 9.02
E4432B 9.02
E4433B 9.02
E4434B 9.02
E4435B 9.02
E4436B 9.02
E4437B 9.02
54855A 8.00
54854A 8.00
54853A 8.00
54852A 8.00
54832B/D 8.00
54833B/D 8.00
54831B/D 8.00
54830B/D 8.00
54846B 6.31
54845A/B 6.31
54810A 6.31
ESA-H70 + Infiniium 6.10
Was this helpful?


Didn't find what you're looking for?