Column Control DTX

E5515C/E Wireless Communications Test Set

Data Sheets

High performance hardware platform for the 8960 Series of mobile device design and manufacturing test solutions

The E5515C hardware platform for the 8960 wireless communications test set is the world’s most trusted solution for wireless device manufacturing, and RF design and verification. The E5515E, designed for high performance, has improved high data rate hardware, multiple signaling and RF paths, and increased headroom to support today’s cutting edge 3.5G technologies, such as 42 Mbps DC-HSDPA and MIMO. Combining the E5515C/E with the 8960 family of embedded software applications creates a cellular network emulator for testing mobile device RF, baseband and IP data traffic flows. Testing can be done via call processing or test mode control and provides:

  • Industry’s most accurate, repeatable, standards-compliant RF and baseband measurements
  • Stable performance for end-to-end high speed IP data throughput testing
  • Industry leading accuracy, reliability and measurement speed
  • The only test set with robust and accurate RF measurements, flexible network emulation and high data rate performance that allows you to achieve complete wireless device testing across the development lifecycle.

Flexible Configuration and Easy to Order

The 8960 can be configured to either the E5515C or E5515E hardware platform, depending on the application.

The E5515C platform has three hardware functionality options:

  • Option 002 – Second RF source for GSM, GPRS and EGPRS technologies
  • Option 003 – Flexible CDMA base station emulator for today’s CDMA-based technologies such as cdma2000®, 1xEV-DO, W-CDMA, HSPA and HSPA+. Also needed for some GSM, GPRS and EGPRS features
  • Option 004 – Digital bus for fading test solutions used with Keysight Technologies, Inc. N5106A PXB baseband generator and channel emulator

The E5515E platform includes a second RF source and flexible CDMA base station emulator. E5515E has one functionality option:

  • Option 004 – Digital bus for fading test solutions used with the Keysight N5106A PXB baseband generator and channel emulator

The E5515C is upgradable to E5515E with the following upgrade path:

  • E5515CU-80E – Hardware upgrade set for E5515C

Technical Specifications

These specifications apply to any E5515E or E5515C with serial number US40410101, GB4041010, MY46010000 or higher.

Specifications describe the test set’s warranted performance and are valid for the unit’s operation within the stated environmental range unless otherwise noted. All specifications are valid after a 30-minute warm-up period of continuous operation.

Supplemental characteristics are intended to provide typical, but non-warranted, performance parameters that may be useful in applying the instrument. These characteristics are shown in italics and labeled as “typical”, or “supplemental.” All units shipped from the factory meet these typical numbers at 25 °C ambient temperature without including measure­ment uncertainty.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX