What is the size (dimensions) of E4980A-1CM rack mount kit?
The rack mount kit consists of a small bracket and a large attachment panel for installing the E4980A in a 19-inch standard rack as follows:
- Small bracket: Approximately 2.8 cm W x 9 cm H (1.1 inch W x 3.5 inch H)
- Large panel: Approximately 13.5 cm W x 9 cm H (5.3 inch W x 3.5 inch H)
The dimensions of the E4980A equipped with the rack mount kit are approximately 48.3 cm W x 9 cm H (19 inch W x 3.5 inch H).