What is the part number of pull-up resistors recommended for the option E4980A-201 handler I/F of the E4980A?
Recommended resistance values and part numbers of the pull-up resistors are shown in the table below:
Pull up voltage | Recommended resister | Keysight PN (Resister value) |
---|---|---|
5 V | 1.7 k ohm ( = 5 V / 3 mA) | 1810-0276 (1.5 k ohm) |
9 V | 3.0 k ohm ( = 9 V / 3 mA) | 1810-0278 (3.3 k ohm) |
12 V | 4.0 k ohm ( = 12 V / 3 mA) | 1810-0279 (4.7 k ohm) |
15 V | 5.0 k ohm ( = 15 V / 3 mA) | 1810-0279 (4.7 k ohm) |
24 V | 8.0 k ohm ( = 24 V / 3 mA) | 1810-0280 (10 k ohm) |