Column Control DTX

PNA and PNA-L Series Network Analyzers

Flyers

Upgrade your PNA or PNA-L to the new best-in-class front panel and user interface design

Keysight Technologies, Inc. listened to your feedback and took action. We took our popular front panel design and graphical user interface (GUI) from the PNA-X and incorporated it into our newest PNA and PNA-L network analyzers.

This time-saving design integrates an 8.4 inch high-resolution display with a touch screen, new front panel layout including soft keys, and ultra flexible GUI to help you set up and view complex measurements faster than ever. Now youcan easily upgrade your PNA or PNA-L to this new best-in-class GUI.

Upgrade today!

The price of upgrading includes a new front panel with improved GUI, installation at an Keysight service center, full recalibration, and conversion to a “C” model with extended support life. Time your upgrade to concur with your analyzer’s calibration cycle and save the cost of your yearly calibration.

The upgrade is performed by removing the existing front panel assembly, removing the internal loppy disk drive (the new design does not allow for a loppy disk drive), installing a new pre-programmed hard drive and installing a new front panel assembly with color LCD touch screen, soft key interface, an additional USB port, and modiied hard key layout.

The upgrade requires that your PNA has a 1.1 GHz CPU board. Older PNAs may have a 500 MHz CPU board that will need to be replaced at the time of the front panel upgrade. The easiest way to tell which board you have is to view the rear panel of your PNA; if there are two GPIB interface connectors, you have the newer 1.1 GHz CPU. If required, the new CPU board is not included in the front panel upgrade kit. It can be obtained by ordering part number E8364-60026.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX