Column Control DTX

TestExec SL 6.1

Data Sheets

The Keysight Technologies, Inc. TestExec SL software is a standardized, robust, and proven solution for developing and executing whole-product electronics manufacturing functional tests across multiple industries.

This off-the-shelf test executive empowers test developers with a fully customizable operator interface, open architecture for multiple instrument integration, flexible test sequencing, easy debugging tools and provisions for line integration in most manufacturing test environments.

TestExec SL boosts productivity, offers unique advantages for test automation and is unbeaten for ease of use. With its modular architecture, you can use the high-level tools and powerful features to accelerate program development and test integration with TestExec SL.

 

Intelligent” Architecture

TestExec SL links to other test systems and supports multiple applications, creating a cohesive,efficient environment for global manufacturing.

  •  Supports Visual C/C++, VBA, .NET languages (C#, VB.NET), Keysight VEEPro, HP Basic, NI LabView and LabWindows/CVI.
  • Share test data with other Keysight test systems across all of your manufacturing environments.
  • Exports data in spreadsheet, XML, or Keysight 3070 formats.
  • Makes critical test information available to analysis package, allowing you to optimize the manufacturing process using actual data from the test floor.
  • ·Provides a standard framework for interfacing with software applications used in other parts of your enterprise as well as those used by contractors, suppliers and vendors.

Library Reuse

TestExec SL’s architecture provides standard platform for creating, modifying and enhancing measurement routines for future reuse. Unlike traditional test routines, which may all be incorporated into a single, large program, TestExec SL uses a modular approach that is easy to modify and maintain.

Another benefit of the TestExec SL is that it provides tools for administering the measurement routines library. You can easily define, search and modify the characteristics of measurement routines in the registration library, and those routines are also accessibleby other users. This reusability of measurements and libraries of measurements can be especially beneficial to organizations that have several test systems based on the TestExec SL.

Switch Manager

Connections between various instruments and the UUT are not permanently “hard wired” but are

controlled programmatically via “switching” to effectively utilize the resources. The TestExec SL simplifies the switching programming through powerful Switch Manager features.

Test Profiler

The TestExec SL includes a profiler you can use to see how long each action or test group in a test plan takes to execute. You can then optimize your testplans using these data and monitor any improvements you make.

Throughput Multiplier

With TestExec SL, you can increase the throughput of your test system by using the Keysight Throughput Multiplier feature to test simultaneously multiple UUTs with a single set of hardware resources and a single testplan.

A common form of multiple testing is to have two UUT fixture positions and test one position while loading/ unloading the other to minimize handling time. This presents an opportunity to save test time, reduce cost of testing per UUT, and also reduce the amount of floor space that might otherwise be occupied by multiple test systems.

Keysight TestExec SL 6.1 New Features

  • User-Defined Sequences
  • NET Actions and Handlers
  • Enhanced TestExec SL Control

Key Features

  • Interactive System Development Environment
  • Superior Execution and Performance
  • Flexible Runtime Deployment

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX