Choose a country or area to see content specific to your location
Application Notes
Ensure proper grounding
– Always use the three-prong AC power cord supplied with the analyzer
– Proper grounding of the instrument will prevent a build-up of electrostatic charge which may be harmful to the instrument and the operator
– Do not damage the earth-grounding protection by using an extension cable, power cable, or autotransformer without a protective ground conductor
– Check AC power quality and polarity; typical AC voltage required is 110 V, 120 V, 220 V ± 10% or 240 V +5%/–10%. Typical expected grounding wire resistance is < 1 Ω, the voltage between neutral and ground line is < 1 V. Install uninterruptible power supply [UPS] if necessary
– For more information, view “Considerations for Instrument Grounding - Application Note”
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.