Column Control DTX

Prevent Damage to Network Analyzers

Application Notes

Ensure proper grounding

– Always use the three-prong AC power cord supplied with the analyzer

– Proper grounding of the instrument will prevent a build-up of electrostatic charge which may be harmful to the instrument and the operator

– Do not damage the earth-grounding protection by using an extension cable, power cable, or autotransformer without a protective ground conductor

– Check AC power quality and polarity; typical AC voltage required is 110 V, 120 V, 220 V ± 10% or 240 V +5%/–10%. Typical expected grounding wire resistance is < 1 Ω, the voltage between neutral and ground line is < 1 V. Install uninterruptible power supply [UPS] if necessary

– For more information, view “Considerations for Instrument Grounding - Application Note”
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX