How do I upgrade my N9340B Handheld Spectrum Analyzer?
Most of the N9340B Handheld Spectrum Analyzer options are available for retrofit. The upgrades are normally either a Hardware option or Measurement Personality. Some of the measurement personalities are application specific and may require additional hardware or accessories as well.
Hardware upgrade kits contain installation instructions and the desired assembly. None of the hardware upgrades below require adjustment to meet the published specifications.
More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before sending the instrument and upgrade kit to a Keysight Service Center to complete the installation.
Some upgrades may require that a minimum firmware be installed. Up-to-date firmware can be downloaded for free from the N9340B Firmware Upgrade Center.
Measurement personality and hardware upgrades may require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Web Site.
Option | Description | Order As | eDelivery | Installation Note | Upgrade Contents | Minimum Firmware | Adjustments Required | Additional Requirements | Incompatible With | Installed By - Installation Time |
---|---|---|---|---|---|---|---|---|---|---|
1DN | Automotive 12V DC Charger | N9340BK-1DN | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
1TC | Hard Transit Case | N9340BK-1TC | No | None | Hardware | None | No | None | None | Not applicable |
AB2 | Simplified Chinese printed User's Guide | N9340BK-AB2 | No | None | User's Guide | None | No | None | None | Not applicable |
ABA | English printed User's Guide | N9340BK-ABA | No | None | User's Guide | None | No | None | None | Not applicable |
ABJ | Japanese printed User's Guide | N9340BK-ABJ | No | None | User's Guide | None | No | None | None | Not applicable |
ADP | Spare AC/DC Adaptor | N9340BK-ADP | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
AMA | AM/FM Demodulation Analysis | N9340BK-AMA | Yes | None | License key | None | No | None | None | Customer - 0.0 Hrs |
BAT | Battery Pack | N9340BK-BAT | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
BCG | External Battery Charger | N9340BK-BCG | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
DMA | ASK/FSK Demodulation Analysis | N9340BK-DMA | Yes | None | License key | None | No | None | None | Customer - 0.0 Hrs |
IBC | AM/FM In-Band On-Channel IBOC Measurement | Only available at time of purchase | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable |
INM | Extended Spectrogram Monitoring | N9340BK-INM | Yes | None | License key | ≥ A.01.04 | No | None | None | Customer - 0.5 Hrs |
PA3 | Preamplifier, 3 GHz | N9340BK-PA3 | Yes | None | License key | None | No | None | None | Customer - 0.0 Hrs |
TAD | 50-75 ohm adaptor, 1 GHz | N9340BK-TAD | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |
TG3 | Tracking Generator, 3 GHz | N9340BK-TG3 | Yes | None | License key | None | No | None | None | Customer - 0.0 Hrs |
XDM | xDSL Measurement Capability | Only available at time of purchase | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable |