Column Control DTX

VEE 9.32 Refine Your Design — Sooner

Brochures

Keysight Technologies, Inc. VEE is a powerful graphical language environment that provides a quick and easy path to measurement and analysis. With the Keysight Technologies, Inc. VEE you can: 

  • Develop test and measurement programs faster by focusing less on programming or connectivity, and more on your measurement tasks: connecting, measuring, analyzing and reporting
  • Make fast, easy connections to Keysight and non-Keysight instruments in just one or two steps 
  • Learn to use it easily through high-level graphical objects, avoiding the need to learn or memorize the details of a low-level programming language 
  • Keep programming simple with fewer lines of code and a less-complex development screen 

 It’s easy to learn something that seems familiar. With this in mind, Keysight VEE turns your familiarity with flowcharts and graphical user interfaces (GUIs) into the ability to assemble powerful programs. You simply create objects in the form of block diagrams using pull-down menus—and link them with wires that define the program flow. Programming tasks that would require hundreds of lines of code in a typical text-based language are simplified into a few high-level objects, rapidly reducing development time. This lets you spend more time focused on measurements and analysis, and less on programming  One appealing aspect of Keysight VEE: Its consistent use of high-level objects shields you from the low-level details of text-based programming. Also, the software includes built-in tutorials and more than 700 sample programs that will jump-start your progress up the learning curve and into program development. With Keysight VEE, you learn quickly and save time. 5 Powerful tools lead to increased productivity Keysight VEE is designed for test and measurement, with its set of powerful test executive tools. It automatically handles different data types, providing automatic conversion and giving you powerful data handling capabilities with minimum programming.  An open system, a complete solution When you buy Keysight VEE Pro software, you have access to all modern programming environments expected to satisfy even the most discerning of programmers. There is no need to buy expensive add-ons or select amongst Keysight VEE Pro’s different versions to get the full set of Keysight VEE Pro functionality. Keysight VEE Pro works seamlessly with hardware and software from Keysight and other companies, so you can feel confident that your program is flexible, expandable and compatible with the latest industry standards. Keysight VEE Pro can interact with data acquisition cards or measurement using GPIB, LAN, LXI, USB, GPIO, VXI, SCXI or PCI  

 

Keysight VEE Pro 9.32 includes enhanced capabilities that equip you with more functionality—and include support for the industry’s latest software tools and operating systems, including Windows 8. 

 Features list 

  • Enhancements Better, versatile user experience 
  • Multithreading for improved execution time –
  • Multi-core programming for increased performance
  • SCPI completion for faster programming
  • Conditional breakpoints for enhanced debugging
  • A breakpoints window for debug exploration and control
  • Integrated support for LXI instruments’ Web interface
  • Integrated support for databases
  • Enhanced custom menus
  • Private UserFunction for better program deployment management
  • Toolbars for VEE objects
  • Enhanced default preferences dialog box
  •  Error call stack for debugging traceability
  • General vTools and USB Modular DAQ vTools*
  •  * These vTools are only available via web download and can be downloaded for free at www.keysight.com/find/vee_download Latest industry-standard support
  •  – Windows 8, Windows 7, Windows Vista 32-bit and 64-bit operating system – MATLAB R2007a – Microsoft Office 2013 – Keysight IO Libraries 16.3.16603.3 – Additional data-type: UInt16

Core features 

  • Quick instrument connection 
  • Automatic detection of all Keysight instruments
  • Simple integration of industry-standard IVI-COM driver
  •  Easy to learn and use
  • High-level, task-oriented programming with graphical objects
  • 700 built-in sample programs – Undo/Redo capability to allow quick fix of mistakes
  •  Watch Window for easy debugging
  • Code Completion and Code Insight for fast coding
  • Programmatic properties of objects to create better GUI—faster
  • Minimap for easy workspace navigation
  • Standardized VISA-style addressing for all interfaces

 

Powerful and open to other software and hardware 

1800 MATLAB functions and 1000 built-in MATLAB analysis and visualization functions

Excel Library for saving and retrieving data, and automating reports

.NET Framework for the addition of email capability to programs and accessing databases

 Seamless interoperability with GPIB, serial, VXI, USB and TCP/IP-based instruments

Multithreading, which is the creation of multiple execution threads, decreases runtime, enhances response time and accelerates input/output (I/O) throughput. Creating a thread is as simple as selecting an object and choosing “ThreadObject” from the Device menu. The results are impressive: A typical do-loop executed as a thread object may be almost twice as fast as one executed as a user object.  Programming is simplified by capabilities such as auto-completion of SCPI commands, which eliminates the need to memorize command syntax. Simply choose the appropriate SCPI command from the list that appears as you type within the IO Transaction object. A description of the chosen command is also displayed, saving you the trouble of hunting through a manual to check for proper syntax.  Keysight VEE includes a new type of function called Private UserFunction. This lets you encapsulate VEE programs for use within larger applications and improve program abstraction. You can create totally new functions or convert existing UserFunctions into Private UserFunctions.

 As part of its support for industry standards, Keysight VEE provides direct access to LXI instruments through their built-in Web interface. With the advanced Web capabilities built into many Keysight LXI instruments, you can monitor, configure and control LXI devices directly from within Keysight VEE. This Web interface also allows you to surf the Internet within Keysight VEE environment.  With Keysight VEE, you can easily integrate database operations into your test system. This capability enables connections to databases supported by ADO.NET, including Microsoft Access, SQL Server, Oracle and MySQL. You can store massive amounts of test data in a well-structured format, then retrieve results as needed for additional testing or analysis

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX