Column Control DTX

Multiport Solutions Using External Switches

Application Notes

The evolution of components and modules is unstoppable because of increasing requirements from the market. In the wireless communication industry, designers and manufacturers of cellular handsets desire smaller and less expensive components with multi-band capability in order to meet the increasing demands from their end users. More and more functionalities are integrated onto a single component, which introduces multiport devices with combined features and thus, overall multiport characterization becomes increasingly important than in the past. While there are an increasing number of measurement parameters for multiport devices, total testing time is aimed to be minimized by high volume manufacturers. For network analysis, multiport test sets designed to work with the network analyzers are beneficial especially for reducing test times, as one way to boost production throughput is to reduce the time required for connecting devices under test (DUTs).
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX