Manuals for the following products are not downloadable from this site.

  • 4082A Parametric Test System
  • 4082F Flash Memory Cell Parametric Test System
  • 4083A DC/RF Parametric Test System
  • 4072A Advanced Parametric Tester
  • 4072B Advanced Parametric Tester
  • 4073A Ultra Advanced Parametric Tester
  • 4073B Ultra Advanced Parametric Tester
  • 4075 Advanced DC/RF/Pulse Parametric Tester
  • 4076 Ultra Advanced DC/RF/Pulse Parametric Tester
  • N9201A Array Structure Parametric Test System
  • SPECS Software
  • PDQ-WLR Software
  • SPECS-FA Software
  • C1280A ASUR Parallel Device Reliability (ASUR PDR)
  • C1281A ASUR Single Device Reliability (ASUR SDR)
  • C1282A ASUR Reliability Data Analyzer (ASUR RDA)
  • ASUR Production Wafer-Level Reliability (ASUR PDQ-WLR®)
  • E5311A-A01 ASUR Reliability Test Structure Library (ASUR PDQ-FAB™)
  • ASUR Reliability and Parametric Test Consulting (ASUR Expert)
  • VPA/PME Software

The latest manuals are available as needed to customers with in-force service and support contracts.