Column Control DTX

Option 2UA Microamp Measurement Option for the N6760 Precision DC Power Modules

Data Sheets

Key Features of Option 2UA

–Directly replaces Option 1UA

–Adds 200 μA full-scale current measurement range

–Suitable for measurements down to 1 μA

–Includes output disconnect relays (same as Option 761)

–Supported in all N6700 Low-Profi le Modular Power System mainframes

–Supported in the N6705A DC Power Analyzer mainframe

–Stable with capacitive loads

–Up to 3 A continuous output current on N6762A (or up to 1.5 A on N6761A)

–User configurable measurement integration time to allow tradeoff between measurement

Application

–Leakage current measurement of handset power amplifiers and other semiconductor devices

–Sleep mode current measurement of battery powered devices

Specifications

–Ammeter Measurement Accuracy (at 23°C ±5°C) in 200 μA range: 0.5% of reading + 100 nA

–Measurement Temperature Coefficient per °C in 200 μA range: 200 ppm + 2 nA/°C

–When Option 2UA is installed, all DC source specifications and all other measurement specifications of the two higher ranges remain unchanged

–For complete DC source specifications and all other measurement specifi cations, see 5989-1411EN (for use in N6700 Low-Profi le Modular Power System mainframes) or 5989-6319EN (for use in the N6705A DC Power Analyzer)

Description

For Keysight Technologies, Inc. models N6761A and N6762A, Option 2UA adds a third measurement range capable of measuring 2 μA accurately. When using this 200 μA full-scale current measurement range, all Keysight N6761A and N6762A measurement features will work just as they do on the 100 mA full-scale current measurement range and the 1.5 A (N6761A) or 3 A (N6762A) full-scale current measurement range. These measurement features include the digitizer in the N6700 Low-Profile mainframe and the scope and data logger of the N6705A DC Power Analyzer. In addition to the 200 μA measurement range, Option 2UA adds mechanical relays that disconnect both the plus and minus side of the power supply, including the sense leads.

Option 2UA is a direct replacement of Option 1UA. It increases the measurement range from 100 μA to 200 μA with the same specifications and for the same price.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX