Column Control DTX

E5250A Low Leakage Switch Mainframe

Data Sheets

Keysight E5250A

Low Leakage Switch Mainframe

 

Introduction

 

The Keysight E5250A low-leakage switch mainframe expands a single measurement station, such as the Keysight B1500A, E5270B, 4155C, or 4156C, to an automated measurement system. Plug-in modules can be configured either as a cross-point matrix for general parametric measurements or as a multiplexer for long-term reliability measurements.

 

When configured as a 10 x 12 Matrix Switch, the E5250A is ideal for general IV-CV parametric measurements with up to x48 triaxial output configurations.

 

Because of its 384 channel capability and advanced features that are typically found only on larger, more expensive input devices, the E5250A is ideal for long-term reliability measurements when configured as a 24 (8 x 3) Channel Multiplexer. This enables the use of low-cost power supplies for consistent stressing.

 

A large number of channels and low-cost stress sources allow the parallel testing of hundreds of devices, saving cost and time and achieving accurate, consistent results.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX