Column Control DTX

Helping You Focus Where It Counts in Aerospace and Defense

Brochures

Focus Where It Counts

As missions evolve, one thing stays the same: the need to protect those who go in harm’s way. To keep them safe, you need the right test tools to ensure your systems are ready and operating at optimal performance. As technology becomes more complex, ensuring readiness gets tougher.

When you leverage our expertise in test and measurement, you’ll have more time for the bigger issues: fulfilling today’s mission and managing the transition to what comes next. By helping you build greater assurance in system readiness, Keysight Technologies, Inc. frees you to focus where it counts most.

Test and Measurement Solutions

Keysight can help you maximize your system efficiency, performance and readiness through proactive migration and modernization. You can use our high-performance test equipment to test your systems today and upgrade them to meet tomorrow’s requirements. We work to ensure the cost of ongoing, long-term support is affordable and consistent with changes in your priorities and budgets — across the life of your systems. We provide you with leading applications and solutions for the aerospace and defense industry—for radar, electronic warfare, military communications, satellite testing, homeland security, avionics, guidance, navigation and GPS systems.

RADAR/EW

Conquer the complexity of radar and electronic warfare

As technology evolves, so do your challenges in detection, avoidance, electronic warfare (EW) and counter-measures. From simulations of an arriving wavefront with multiple emitters to testing of precision components in a receiver, our solutions can help you conquer the complexity of radar and EW applications.

MILCOMM

Ensure interoperability of your military communication systems

To keep pace with existing and future missions, you need measurement solutions that can test versatile radios throughout their lifecycles. From dynamic probing inside an FPGA to testing digital IF and RF subsystems, we can help you ensure system readiness.

SATELLITES

Make sure your satellites work right the first time

From guidance systems to satellite payloads to microwave communications — design and validation tools from Keysight provide greater assurance that your satellite and its subsystems will work the first time, every time, for the duration of the mission.

AVIONICS

Ensure the accuracy and reliability of your avionics, guidance, and navigation systems

The need for accuracy and reliability of avionics, guidance, and navigation systems is necessary whether you’re testing to achieve regulatory certification or meet demanding system specifications. Solutions from Keysight enable extensive testing of the systems that ensure safe, successful journeys.

Key Products for Aerospace and Defense Test Applications

Signal analyzers

Keysight’s signal and spectrum analyzers, from DC to 50 GHz; up to 325 GHz with external mixing allow accurate frequency, amplitude and modulation measurement, including distortion, spurious, phase noise, and military wireless communications signals. X-series analyzers are upgradeable as needs change.

The future-ready PXA is the evolutionary replacement for your current high-performance analyzer.

  • 140 MHz analysis bandwidth
  • 172 dBm DANL with Noise Floor Extension (NFE)
  • 129 dBc/Hz phase noise at 10 kHz offset

VSA (Vector Signal Analysis) software

The 89601B provides a window into virtually every facet of a signal problem so you can see the “why?” behind unexpected signal interactions.

Find the root cause of signal problems with advanced troubleshooting tools in the time, frequency and modulation domains.

  • Works with signal analyzers, oscilloscopes and logic analyzers in RF, IF and digital domains
  • More than 70 signal standards and modulation types supported
  • Supports multichannel measurements up to 4 channels

M9392A PXI vector signal analyzer

The Keysight M9392A is a PXI vector signal analyzer with frequency coverage from 50 MHz to 26.5 GHz and 250 MHz of instantaneous bandwidth.

Combine with the 89601A VSA software for a complete microwave vector signal analyzer solution enabling analysis of communications, radar, and avionics signals in a modular, open-system standard.

  • PXI form-factor; MOSA conformant
  • 12-bit 2 GSa/s digitizer

Pulse measurement software

The N9051A pulse measurement software measures a wide range of pulse parameters and statistics.

N9051A pulse measurement software

  • Works on signal analyzers and oscilloscopes
  • Measures common pulse parameters
  • Display up to 999 pulse parameters and cumulative statistics over time

Signal generators

Keysight offers the widest selection of base band, RF, and microwave signal generators from baseband to 67 GHz, with frequency extensions to 500 GHz. Available signal creation software simplifies the generation of complex pulse trains and modulations.

The E8267D PSG vector signal generator provides flexible I/Q modulation up to 44 GHz

  • Up to 2 GHz RF modulation bandwidth
  • Output power up to +18 dBm
  • Typical 1 GHz phase noise of --143 dBc/Hz at 10 kHz offset
  • Signal Studio software available for quick creation of Keysight-validated and performance-optimized reference signals

Function and arbitrary waveform generators

Keysight offers a range of arbitrary waveform generators to generate pulses, pattern, modulations, noise and arbitrary signals up to 12 GSa/s.

The M8190A arbitrary waveform generator

  • 14 bit at 8 GSa/s
  • 12 bit at 12 GSa/s
  • Up to 80 dBc SFDR
  • 2 GSa memory per channel
  • 5 GHz analog bandwidth

Modular instruments

Keysight offers modular RF, switching and data acquisition solutions that are easily expandable and reconfigurable.

New configurable modular instruments in PXI and AXIe formats

  • Modular and synthetic instruments available in PXI, AXIe, VXI, LXI and USB formats
  • Get the best value in high quality switching and measurements in compact, cost-effective solutions
  • Industry standard software drivers and support for multiple development platforms including Microsoft Visual Studio, LabView, MATLAB and VEE

Network analyzers

From 10 Hz to 1 THz, RF and microwave network analyzers fit your needs for S-parameters, X-parameters, balanced parameters, conversion loss/gain, gain and phase compression, intermodulation distortion, and noise figure. PNA-X network analyzers provide a broad range of measurements with a single set of connections to the DUT.

Keysight provides the premier network analyzers in the market, ranging from handheld models to mm-wave instruments.

  • Industry’s widest range of measurement applications with a single connection
  • Up to 144 dB dynamic range
  • Output power as high as +22 dBm
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX