What operating systems does VEE support?
VEE, VEE Pro, and VEE OneLab are supported on the Operating Systems shown on the following matrix. Only PC information is provided. If the Development Environment is supported, then the Runtime Environment is also supported on the same configuration.
Products are available to upgrade your older version of VEE to the latest version. Contact our customer center listed in "Contact Us" link on the upper right of this page.
Operating System | |||||||||
---|---|---|---|---|---|---|---|---|---|
VEE, VEE Pro & VEE OneLab | Win 3.1 | Win 95 | Win 98 | Win 98SE | Win NT | Win ME | Win 2k | Win XP (Home) | Win XP (Pro) |
Yes | No | No | No | No | No | No | No | No | |
Yes | No | No | Yes (3.5) | No | No | No | No | ||
No | No | Yes (3.5, 4.0) | No | No | No | No | |||
Yes | Yes (4.0) | No | No | No | No | ||||
Yes (4.0) | No | Yes | No | No | |||||
Yes | Yes | No | Yes | ||||||
Yes (SP4 and above) | Yes | Yes (SP1 and above) | |||||||
Yes (SP1 and above) |   |