Can I measure a dual conversion mixer on the ENA?
(SUPPORTED MODELS IN BOLD: E5071C E5070B/71B E5070A/71A E5061A/62A E5061B E5072A)
If the LO frequencies are fixed, dual conversion mixers can be measured with option 008 (Frequency-Offset Mode).
The Vector-Mixer Characterization VBA macro only needs to know the IF and RF frequencies. Note that the ENA is only able to control one external signal generator. It is necessary to control the other signal generators manually.