Choose a country or area to see content specific to your location
Data Sheets
Multi-Channel Load Cards
Keysight Technologies, Inc. TS-5000 family load cards are a cost-effective and reliable set of multi-channeled load cards designed specifically for automotive functional testing.
It offers a wide range of load cards with up to 48 addressable channels, covering from low resistance to high current. The high current load cards offer flyback protection while utilizing reliable reed relays with power bus to supply power to load.
The TS-5000 family offers single, dual and quad-load load cards, each allowing you to connect to internal and externally defined load values. The multiple types of load cards offered are categorized as follows:
Single-Load Load Cards
E6175A: 8-channel, single-load
E6176A: 16-channel, single-load
E6177A: 24-channel, single-load
E6177B: 24-channel, single-load
E6178A: 8-channel, single-load
Dual-Load Load Cards
N9377A: 16-channel, dual-load
N9379A: 48-channel, dual-load
Quad-Load Load Card
N9378A: 24-channel, quad-load
The TS-5000 family load cards work well with Keysight E6198 programmable Switch/Load Unit (SLU), with up to 21 slots of optional Keysight plug in cards. This programmable SLU can also be used for instrumentation switching, as well as switching power supply and loads to the electronic control module (ECM).
With the TS-5000 family load cards, your test engineers can choose their own load devices for any specific testing requirement that they may have.
A flexibility like this allows the application of loads that are more than just resistors, for example, reactive loads with inductors or capacitors can also be fitted for an ECM application that requires emulation. The TS-5000 family load cards also have the ability to provide flyback protection for high current handling.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.