Choose a country or area to see content specific to your location
Flyers
Key Features
Description
Keysight Technologies, Inc. P940xA/C solid state switches, based on PIN diode technology, provide superior performance in terms of isolation, insertion loss and return loss across a broad operating frequency range. The P940xA/C are particularly suitable for high-speed RF and microwave switching applications in instrumentation, communication, radar, switch matrix as well as many other test systems.
The P940xA/C switches have a PIN diode individual control (IC) switch and discrete shunt pin diodes on the RF path.
The discrete shunt pin diodes enhance the isolation between ports. The switches’ individual control pin controls the port ON/OFF. With these features, the switches provide good port match even when they are off. Hence, the P9402A/C SPDT switches have three switching states, switching between the common port and port 1 or port 2 or all ports to the OFF state (terminated at 50 ohm). The P9404A/C SP4T switches have three switching states, switching from common port to either one of the output ports or all the output ports are terminated at 50 ohm.
Specifications
Specifications refer to the performance standards or limits against which the solid state switches are tested.
Typical characteristics are included for additional information only and they are not specifications.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.