What are the minimum system requirements for i3070 TDW?
i3070 TDW System Requirements
The workstation on which the Medalist i3070 software is to be installed must have a DVD drive (reader) and meet these specifications:
Table 1-2 PC specifications | |
---|---|
Specifications | |
Processor | Intel Pentium 4 or better, minimum 2 GHz (recommended 3 GHz) |
Operating System | Windows® XP Professional with Service Pack 2 |
Memory |
Minimum 512 MB of DDR-2 RAM (recommended 1 GB) To determine the amount of memory, click Start > Control Panel, then double-click System. |
Available Disk Space |
1 GB minimum for all software To determine the available disk space, open Windows Explorer, right-click on the installation drive and select Properties. |
Display Properties |
• Screen resolution: at least 1024 by 768 pixels
• Color quality: at least 16-bit |
Windows XP is a U.S. registered trademark of Microsoft Corporation
For more information about ict systems, please visit ICT System - Medalist i3070.