Brochures
Keysight Technologies meets your unique nanomeasurement requirements with a variety of flexible scientific-grade solutions
Whether your application requires a high-resolution system that offers modularity and cross-platform compatibility for atomic force microscopy (AFM) and scanning probe microscopy (SPM), a nanoindenter or universal testing machine (UTM) optimized for high-precision nanomechanical characterization, or a compact, low-voltage system that delivers exceptional field emission scanning electron microscopy (FE-SEM) performance, Keysight Technologies, Inc. is committed to providing the right state-of-the-art instrumentation for your work. When you choose Keysight, you’re choosing a reliable partner with a long history of nanomeasurement innovation. Keysight was the first to offer SPM for imaging in fluids and controlled environments, a technological legacy that continues to manifest itself in a wide range of superior solutions for in-fluid and soft-sample imaging. We hold more than 40 AFM-related patents and our leading-edge R&D is committed to the pursuit of advancements that will make atomic force microscopy easier to use. More than 2,500 peer-reviewed papers have been published using Keysight AFM technology, further validating its high performance and versatility. The pedigree of our nanomechanical test instrumentation is equally impressive. For instance, the seminal paper authored by Warren Oliver and George Pharr has now surpassed 5,000 citations, making it the most frequently cited paper for nanomechanical properties of materials. Every Keysight nanomeasurement solution is backed by a team of knowledgeable application scientists and technical service personnel, all of whom strive to provide outstanding support to our customers around the world. We offer invaluable application expertise for life science, materials science, polymer science, electrochemistry, and cross-disciplinary nanoscale research.
The Keysight Atomic Force Microscope Solutions Keysight 9500 AFM Series
The 9500 AFM seamlessly integrates revolutionary new software, a new high-bandwidth digital controller, and a state-of-the-art mechanical design to provide unrivaled scan rates at 2 sec. per frame and truly astonishing ease of use. In addition to completely redefining the user experience for atomic force microscopes, this intelligently conceived system delivers the superior performance and flexible functionality that scientists and engineers have come to expect from Keysight Technologies.
Advantages
Keysight 7500 AFM Series
The Keysight 7500 AFM establishes new functionality, versatility, and ease-of-use benchmarks for nanoscale measurement, characterization, and manipulation. This next-generation system extends the forefront of atomic force microscopy, offering 90 μm closed-loop scanning atomic resolution, industry-leading environmental control, ultra-highprecision temperature control, an unrivaled range of electrochemistry capabilities, and much more. The clever, compact design of the 7500 gives researchers quick, convenient access to their samples. A half-dozen distinct AFM imaging modes are supported by the system’s standard nose cone, which can easily be interchanged with specialized nose cones as needed, extending capability effortlessly.
Advantages
Applications
Keysight 5500 AFM
The Keysight 5500 is a powerful multiple-user research system for AFM. In addition to atomic-scale resolution, true modularity enables you to add capability-enhancing options as the need arises. An intelligent design permits the simple integration of numerous imaging modes and easy-to-use, application-specific sample-handling plates. Our balanced-pendulum, top-down multipurpose scanners — both open and closed loop — come in a range of sizes, all offering outstanding linearity and accuracy.
Advantages
Applications
Keysight 5600LS AFM
The versatile 5600LS is the world’s only commercially available AFM that allows high resolution imaging of both large samples (in air) and small samples (in air, or in liquid under temperature control) with an AFM or STM scanner. Samples up to 8 inches in diameter and 30 mm tall are easily accepted by the 200 mm vacuum chuck. The 5600LS also accommodates a 300 mm vacuum chuck and a 2 inch multi-wafer vacuum chuck.
Advantages
Applications
Keysight 5500ILM AFM
The ILM adapter combines high-resolution AFM imaging with the direct optical viewing capability of an inverted light microscope to provide both atomic force and optical microscopy data. Designed to allow the 5500 AFM to sit on top of an inverted microscope and under the top illumination pillar, the Keysight 5500ILM delivers excellent optical contrast in its images. It also enables a wide range of complementary techniques, such as fluorescence resonance energy transfer (FRET), darkfield, and brightfield imaging.
Advantages
Applications
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.