Column Control DTX

HMMC-1002 DC–50 GHz Variable Attenuator

Data Sheets

The HMMC-1002 is a monolithic, voltage variable, GaAs IC attenuator that operates from DC to 50 GHz. It is fabricated using WPTC’s MMICB process which features an MBE epitaxial layer, backside ground vias, and FET gate lengths of approximately 0.4 µm. The variable resistive elements of the HMMC-1002 are two 750 µm wide series FETs and four 200 µm wide shunt FETs. The distributed topology of the HMMC-1002 minimizes the parasitic effects of its series and shunt FETs, allowing the HMMC‑1002 to exhibit a wide dynamic range across its full bandwidth. An on-chip DC reference circuit may be used to maintain optimum VSWR for any attenuation setting or to improve the attenuation versus voltage linearity of the attenuator circuit.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX