Column Control DTX

Lightwave Solution Platform

Configuration Guides

8163B Lightwave Multimeter

Main features:

-Ideal for laboratory and portable usage

-2 compact module slots

-Built in applications:

-Return Loss, Passive Component Test, Stability, Logging

-GPIB and LAN interface for remote control

-Full backward compatibility for 815xx and 816xx series modules.

8164B Lightwave Measurement System

Main features:

-Ideal for laboratory or rack mount usage

-1 extended module slot for back-loadable tunable laser sources(if used without this laser module, add 81645A filler module)

-4 compact module slots

-Built in applications: Passive Component Test, Stability, Logging

-GPIB and LAN interface for remote control

-Full backward compatibility for 815xx and 816xx series modules.

8166B Lightwave Multichannel System (discontinued)

Main features:

-Ideal for laboratory or rack mount usage for applications that require high port counts

-17 compact module slots

-GPIB Interface for remote control

-Backward compatibility for 8156x, 8157x, 8159x and 816xx series modules.

Accessories

Threaded head adapter

(Threaded adapter for 8152x Optical Heads, 8162x Optical Heads with 81624DD and 81628B Optical Heads)

Optical head adapter

These adapters are to be used with Keysight optical heads only. The connector adapters are needed to attach connecterized fibers. Optical head adapters – with integral D-shape attachment for 8162xx optical head (except 81628B – see threaded version)

81003TD - MPO/MTP connector adapter

Optical head adapter with integral D-shape attachment for 8162xx optical head (except 81628B) for connection of ribbon cables with MT/MPO connectors. The adapter has connector guide pins and should be used with female cable connectors.

81001ZA - Blank adapter

Plug-in D-shape adapter for 8162x Optical Heads To be customized by customer.

Doesn’t match to 8152x and High Power Optical Heads

81624DD - D-shape adapter

To connect threaded adapters to 8162x D-shape receptable. Included with new heads except 81628B. Remove for using head with D-shaped adapters.

Bare fiber adapters and interfaces

The Keysight Bare Fiber Connectivity Solutions enable the easy and repeatable adaptation of optical components to Keysight’s standard optical heads (all 8152x and 8162x series) and sensor modules 81630B, 81634B.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX