Flyers
Quickly and easily meet time-to-market goals and reduce test cost
The Keysight Technologies, Inc. Wireless Test Manager (WTM) software saves time and resources when automating mobile device testing. Designed for use with the 8960 Series 10 wireless communication test set (E5515C/E) and E7515A UXM wireless communications test set the test manager makes test development, support, and use easier than ever. Applicable to manufacturing, R&D, and service, the test manager includes a test executive, technology specific tests, easy-to-use interfaces, Visual Basic .NET programming, and Windows PC compatibility.
Key Features
– Multi-format software platform (LTE/ LTE-A, W-CDMA, HSDPA, HSUPA, HSPA+, DC-HSDPA, cdma2000®, 1xEVDO, IS-95, GSM, GPRS, EGPRS, IS-136 TDMA, AMPS, Bluetooth®, WLAN, and WiMAX™)
– Supports Keysight 14565B device characterization software for battery drain testing
– Easy to customize test sequences, parameters, and specifications to meet your testing needs
– The power of Microsoft Visual Basic .NET for custom test development (customerprovided development platform dependent upon WTM product selection)
–Test wizard allows you to focus on test development by simplifying programming
– Keysight experience and measurement knowledge supplement your mobile phone design and testing expertise
Simplify and expedite test efforts
Designed specifically for test engineers, the test manager reduces the complexity associated with automating device testing. Why spend time on computer control and data management issues when the test manager does this for you and lets you focus on test?
Use Keysight or custom test plans
Run a pre-defined Keysight test plan, customize an existing plan, or create your own custom test plan. The test manager makes it easy to modify test parameters, adjust test limits, change the order of test steps, or build your own test plan–without programming.
Create custom test steps
To guide you through the process of adding your own custom test steps, the test manager features a test wizard. Tests created with the wizard and Visual Basic .NET are added to the test menu and can be used in a custom test plan without additional programming.
Flexibility to meet your test needs
The WTM makes it easy to configure system hardware. It provides for point and click set-up of the 8960 and UXM test sets and selected power supplies, bar code readers, test fixtures, and printers. Other instruments can be added with a wizard using the development version. Plus, it gives you the flexibility to save test results for further analysis, and set run conditions to stop, continue, or retry on failure.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.