Choose a country or area to see content specific to your location
Data Sheets
Features and Description
– Temperature stable
– Broadband coverage from DC to 18 GHz
– Low signal loss
– Excellent reflection coefficient
– Low-cost alternative for 7 mm Type N and APC-7 connectors
The 33391C Insulator Bead Assemblies are designed to provide excellent performance from DC to 18 GHz in both type N and APC-7 connectors.
Unlike traditional insulator materials such as Teflon, the unique material composition of the 33391C ensures mechanical stability and electrical specification adherence throughout a wide operating temperature range.
The excellent performance specifications as well as the rugged design make these insulator bead assemblies ideal for OEM and replacement part applications.
The 33391C’s are packaged in quantities of 50 per container, allowing for convenient ordering sizes.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.