Column Control DTX

87606B Coaxial Matrix Switch

Technical Overviews

High Performance Matrix Switch for RF and Microwave Test Systems

 

 3 x 3, 2 x 4, and 1 x 5 blocking matrix configurations

– Magnetic latching

– Make-before-break or break-beforemake operation

– Operating life of 10 million cycles typical

– Repeatability of 0.03 dB up to 5 million cycles

– Excellent isolation, typically > 100 dB at 20 GHz

– Terminated ports

– Self-interrupting drive circuit

– Fully compatible with Keysight 87130A/70611A switch drivers

 

Modern automated test systems demand higher accuracy and performance than ever before. The Keysight Technologies Inc. 87606B matrix switch offers improvements in insertion loss repeatability and isolation necessary to achieve higher test system performance. Long life, excellent repeatability, and high reliability lowers the cost of ownership by reducing calibration cycles and increasing test system uptime and are vital to ATS measurement system integrity.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX