Choose a country or area to see content specific to your location
Technical Overviews
High Performance Matrix Switch for RF and Microwave Test Systems
3 x 3, 2 x 4, and 1 x 5 blocking matrix configurations
– Magnetic latching
– Make-before-break or break-beforemake operation
– Operating life of 10 million cycles typical
– Repeatability of 0.03 dB up to 5 million cycles
– Excellent isolation, typically > 100 dB at 20 GHz
– Terminated ports
– Self-interrupting drive circuit
– Fully compatible with Keysight 87130A/70611A switch drivers
Modern automated test systems demand higher accuracy and performance than ever before. The Keysight Technologies Inc. 87606B matrix switch offers improvements in insertion loss repeatability and isolation necessary to achieve higher test system performance. Long life, excellent repeatability, and high reliability lowers the cost of ownership by reducing calibration cycles and increasing test system uptime and are vital to ATS measurement system integrity.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.