Data Sheets
The ability to accurately capture and analyze signals is paramount in electronics and digital system design. Keysight Technologies, Inc. presents a rich array of logic analyzer probes and solutions tailored for ball grid array (BGA) interposers. These probing solutions empower engineers and developers to harness the full potential of their Keysight logic analyzers, ensuring precise measurements and efficient project progress. This data sheet offers specifications for each of the logic analyzer probes as well as a guide to which probes are compatible with specific logic analyzers and which probes are best suited for various applications.
Diverse Range of Probing Solutions:
The data sheet outlines an extensive range of probing solutions, each designed to cater to specific measurement needs:
Tailored Solutions for Memory System Validation:
Keysight Technologies addresses the critical need for memory system validation with precision tools including logic analyzers, oscilloscopes, and compliance software. For this purpose, Keysight offers a range of BGA interposers. Positioned between memory controllers and devices, these interposers facilitate signal quality and protocol measurements with minimal impact on the system under JEDEC’s DDR test requirements.
Robust Performance Metrics:
The probing solutions from Keysight boast impressive specifications:
Probing Selection Guidelines:
Engineers are guided through the selection process based on the type of logic analyzer they possess. Whether it's a 40-pin, 90-pin, or 160-pin front panel connector, Keysight offers probes tailored to each interface, ensuring compatibility and optimal performance.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.