Choose a country or area to see content specific to your location
Technical Overviews
High Performance Transfer Switches for Microwave and RF Instrumentation and Systems
• Exceptional repeatability for more than 5 million cycles
• Excellent isolation, typically > 90 dB at 26.5 GHz; > 60 dB at 40, 50 GHz
• Opto-electronic indicators and interrupts
• Magnetic latching
• TTL/5V CMOS compatible
Flexibility is essential in signal routing applications, and the Keysight Technologies, Inc. 87222C/D/E 4-port coaxial transfer switches offer just that. They provide exceptional repeatability, low insertion loss, and high isolation. These switches provide simplification of design in signal routing and conditioning applications.
The 87222C/D/E can be used in a variety of applications, such as a drop-out switch, switching two inputs and two outputs, or signal reversal switching.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.